(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Rechargeable battery compatible series]
·Products that can be used in all environments of the rechargeable battery manufacturing process will be prepared to contribute to improving productivity and reducing defects
[90-Series, restricts the materials used]
·It prevents mixing of different materials by the restriction of materials (Copper-based metal, zinc, nickel, nickel plating, zinc chromate)
・ Mounting dimensions are the same as the standard series
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 10 | 15 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 10 | - | M9BW | 3 | 2 | - | Axial direction | Basic type | None | ||
1 Piece(s) | Quote | 10 | 45 | M9BW | 3 | 2 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 10 | 50 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | 80 Day(s) | 10 | 100 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 15 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 15 | M9BW | 3 | 2 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 15 | Without auto switch | - | - | Band mounting style | Axial direction | Basic type | None | ||
1 Piece(s) | Quote | 16 | 30 | Without auto switch | - | - | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 30 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 30 | M9BW | 0.5 | 2 | - | 90° to axis | Basic type | M12-4 pin plug connector | ||
1 Piece(s) | Quote | 16 | 45 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 60 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 100 | M9BW | 3 | 2 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 100 | M9BW | 0.5 | 2 | - | 90° to axis | Basic type | M12-4 pin plug connector | ||
1 Piece(s) | Quote | 16 | 150 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 150 | M9NW | 3 | 2 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 175 | Without auto switch | - | - | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 175 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 175 | M9B | 3 | 3 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 175 | M9NW | 3 | 2 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 195 | Without auto switch | - | - | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 195 | Without auto switch | - | - | Band mounting style | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 16 | 195 | M9NW | 0.5 | 3 | - | 90° to axis | Basic type | None | ||
1 Piece(s) | Quote | 10 | 15 | Without auto switch | - | - | Band mounting style | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 10 | 30 | Without auto switch | - | - | Band mounting style | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 15 | Without auto switch | - | - | - | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 15 | Without auto switch | - | - | Band mounting style | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 15 | M9BW | 3 | 2 | - | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 15 | M9BW | 3 | 1 | - | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 15 | M9BW | 0.5 | 2 | - | 90° to axis | Double clevis | M12-4 pin plug connector | ||
1 Piece(s) | Quote | 16 | 45 | Without auto switch | - | - | Band mounting style | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 16 | 45 | M9BW | 3 | 2 | - | 90° to axis | Double clevis | None | ||
1 Piece(s) | Quote | 10 | 30 | Without auto switch | - | - | Band mounting style | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 10 | 30 | M9BW | 3 | 2 | - | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 10 | - | M9B | 3 | 2 | - | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | - | Without auto switch | - | - | Band mounting style | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | - | M9B | 0.5 | 2 | - | Axial direction | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 45 | Without auto switch | - | - | - | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 45 | Without auto switch | - | - | Band mounting style | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 75 | M9BW | 3 | 2 | - | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 75 | M9B | 0.5 | 2 | - | Axial direction | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 75 | M9BW | 0.5 | 2 | - | Axial direction | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 75 | M9BW | 3 | 2 | - | Axial direction | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 100 | M9B | 0.5 | 2 | - | 90° to axis | Rod-end flange type | None | ||
1 Piece(s) | Quote | 16 | 15 | M9BW | 0.5 | 2 | - | Axial direction | Axial foot type | M12-4 pin plug connector | ||
1 Piece(s) | Quote | 16 | 60 | Without auto switch | - | - | - | 90° to axis | Axial foot type | None | ||
1 Piece(s) | Quote | 16 | 60 | Without auto switch | - | - | Band mounting style | 90° to axis | Axial foot type | None | ||
1 Piece(s) | Quote | 16 | 100 | Without auto switch | - | - | Band mounting style | 90° to axis | Axial foot type | None | ||
1 Piece(s) | Quote | 16 | 100 | M9BW | 3 | 2 | - | 90° to axis | Axial foot type | None | ||
1 Piece(s) | Quote | 16 | 150 | M9BW | 0.5 | 2 | - | 90° to axis | Axial foot type | M12-4 pin plug connector |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy