(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Guided Cylinder, MGP Series, With Flange (Part Numbers)

Compact Guided Cylinder, MGP Series, With Flange

[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

MGPLF20-125Z

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
 
■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
MGPLF20-125Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type
1 Piece(s) Quote 20125With flangeRcWithout auto switch (built-in magnet)NoneNoneBall bushingNoneNone

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MGPLF20-125Z in the Compact Guided Cylinder, MGP Series, With Flange series.

Products like this...

Part Number
MGPAF100TN-150Z
MGPAF100TN-150Z-M9NZ3
MGPAF12-100Z
MGPLF20-125Z-M9BL
MGPLF20-125Z-M9N
MGPLF20-150Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type
1 Piece(s) Quote 100150With flangeNPTWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone
1 Piece(s) Quote 100150With flangeNPTM9N53High precision ball bushingNoneNone
1 Piece(s) Quote 12100With flange-Without auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone
1 Piece(s) Quote 20125With flangeRcM9B32Ball bushingNoneNone
1 Piece(s) Quote 20125With flangeRcM9N0.52Ball bushingNoneNone
1 Piece(s) Quote 20150With flangeRcWithout auto switch (built-in magnet)NoneNoneBall bushingNoneNone

Tech Support