(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Guided Cylinder, MGP Series, With Flange (Part Numbers)

Compact Guided Cylinder, MGP Series, With Flange

[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

MGPAF25-75Z

Product Specifications

■ Please refer to the following for details about lead/connector specifications.
 
■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
MGPAF25-75Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type
1 Piece(s) Quote 2575With flangeRcWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part MGPAF25-75Z in the Compact Guided Cylinder, MGP Series, With Flange series.

Products like this...

Part Number
MGPAF100TN-150Z
MGPAF100TN-150Z-M9NZ3
MGPAF12-100Z
MGPAF25-75Z-M9BL
MGPAF25TF-150Z
MGPAF32-100Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications Connector type
1 Piece(s) Quote 100150With flangeNPTWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone
1 Piece(s) Quote 100150With flangeNPTM9N53High precision ball bushingNoneNone
1 Piece(s) Quote 12100With flange-Without auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone
1 Piece(s) Quote 2575With flangeRcM9B32High precision ball bushingNoneNone
1 Piece(s) Quote 25150With flangeGWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone
1 Piece(s) Quote -100With flangeRcWithout auto switch (built-in magnet)NoneNoneHigh precision ball bushingNoneNone

Tech Support