(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjustable Wrench (Part Numbers)

Adjustable Wrench

• Adjustable wrench black
• Laser scale
• High fully polishing finish
• Heat-treated alloy steel

PDF

Part Number

Configured Part Number is shown.

WR-AD1392

 
Part Number
WR-AD1392
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type T Type Single Product/Set Classification Single Item Size 24 inch
Weight(g) 3464 Qty / Box 1 / 4 pcs

Please check the type/dimensions/specifications of the part WR-AD1392 in the Adjustable Wrench series.

Tech Support