(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Separate Water Digital Flow Switch / Manifold Supply Type PF3WS Series

Separate Water Digital Flow Switch / Manifold Supply Type PF3WS Series

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PF3WS01D-20-04
PF3WS02U-20-04
PF3WS03D-20-04
PF3WS03D-P20-04
PF3WS03DF-W04-03
PF3WS04B-20-04
PF3WS04D-20-04
PF3WS04D-P20-04
PF3WS04D-S20-04
PF3WS05B-40-04
PF3WS05D-P20-04
PF3WS06B-20-04
PF3WS07B-20-04
PF3WS07B-S20-04
PF3WS08D-P20-04
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Plumbing Thread Type Plumbing Thread Nominal Rating Flow Range
(L/min)
Number of stations Main piping Supply unit configuration
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 16SingleU side: Closed, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 16DoubleU side: Open, D side: CloseNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 16TripleU side: Closed, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 16TripleU side: Closed, D side: OpenStop valve
1 Piece(s) 15 Day(s) to less than 10[G] G[3/8] 3/80.5 to 4TripleU side: Closed, D side: OpenStop valve, flow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 164 stationsU side: Open, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 164 stationsU side: Closed, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 164 stationsU side: Closed, D side: OpenStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 164 stationsU side: Closed, D side: OpenFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/25 to 405 stationsU side: Open, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 165 stationsU side: Closed, D side: OpenStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 166 stationsU side: Open, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 167 stationsU side: Open, D side: OpenNone
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 167 stationsU side: Open, D side: OpenFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Rc (R)] Rc[1/2] 1/22 to 168 stationsU side: Closed, D side: OpenStop valve

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Sensor, Monitor Structure Separate Type, Terminal Block Connection
Pipe Port Type Female Thread Pressure Resistant(MPa) 1.5 Number of Input Points 1
Liquid contact parts material Resin + Metal Acquired Standards CE Protection Structure IP65
Details Type Separate type (Supply type)

Tech Support