(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2-Color Display, Digital Flow Switch, PF2M7 Series (Part Numbers)

2-Color Display, Digital Flow Switch, PF2M7 Series

Select a digital flow switch for energy saving management.
[Features]
· Fluid: dry air, N2, Ar, CO2
・ A wide range of flow rates can be measured with 1 unit
· Range ability: 100: 1, minimum setting unit 0.01 L/min.
・ Improved moisture resistance and contaminant resistance
· Compact/lightweight, weight: 27.3% reduction (55 g to 40 g)
· Low current consumption: 35 mA or less
・ Display inversion function
· Piping variations
・ Integrated flow rate control valve
・ Flow rate with digital display「visualization」
・ It can be switched according to the operating fluid used
・ Delay time setting
・ Lubrication-free
・ Analog free span function
・ Adopted analog voltage output switching function
· Power supply voltage: supports 12 to 24 V

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

PF2M711S-C8-C-M

Drawing

PF2M7□-C4/C6/C8

2-color display type, digital flow switch, PF2M7 series, drawing 1

PF2M7□-□1/2

2-color display type, digital flow switch, PF2M7 series, drawing 2

Product Specifications

Specifications

2-color display type, digital flow switch, PF2M7 series, specifications

*2 When using the accumulated value hold function, calculate the lifespan from the usage conditions and use within the lifespan. The limit of the number of accesses of the storage element (electronic component) is 3.7 million times. When energized for 24 hours, the lifespan is as follows.

  • 5 minute intervals: 5 minutes × 3.7 million times = 18.5 million minutes = 35 years
  • 2 minute intervals: 2 minutes × 3.7 million times = 7.4 million minutes = 14 years
*3) Negative pressure is the pressure value on the product IN side (inlet side).
*4) When installing multiple products in close contact, use the upper limit of the power supply voltage at 24 V DC.
*5) Fluid: Accuracy when dry air is flowed. For gas types other than air, it is a reference value.
*6) Digital filter: It is the value at 0.05 s.
*7) You can set the time from when the instantaneous flow rate reaches the set value until the switch output operates.
*8) If the flow rate fluctuates near the set value, chattering will occur unless the set value equal to or greater than the fluctuation range is set.
*9) When using a product with analog output.
*10) When 0 to 10 V is selected, refer to the analog output graph for the allowable load current.
*11) Standard condition (STD): 20 "°C," 101.3 "kPa" (absolute pressure), 65 "% RH" (flow rates in specifications are standard values)
Normal condition (NOR): 0 "°C," 101.3 "kPa" (absolute pressure), 0 [%RH]
*12) This can be set when using a product with a unit switching function.
*13) The accumulated flow rate display is a power display. The top 4 digits are always displayed.
*14) The digital filter time can be set for the sensor input. 90% response time to step input.
*15) Please use after confirming the precautions for quick-connect fittings. In addition, please use a general-purpose pipe fitting (KQ□L series) when changing the piping condition such as rear mounting. Depending on the piping conditions, it may affect the flow rate accuracy.
*16) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.

Part number display method

2-color display type, digital flow switch, PF2M7 series, part number display method

Standard table

Unit: mm

PF2M7□-C4/C6/C8

Part numberAP
PF2M701/702/705/710-C459.1ø2.8 depth 8.4
PF2M701/702/705/710/725/750-C659.9ø2.8 depth 8.4
PF2M711-C868ø2.8 depth 6.2

PF2M7□-□1/2

Part numberABP
PF2M701/702/705/710/725/750-016614ø2.8 depth 8.4
PF2M701/702/705/710/725/750-N16814ø2.8 depth 8.4
PF2M701/702/705/710/725/750-F17014ø2.8 depth 8.4
PF2M711-027017ø2.8 depth 6.2
PF2M711-N27017ø2.8 depth 6.2
PF2M711-F27821ø2.8 depth 6.2
Part Number
PF2M711S-C8-C-M
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Flow rate control valve Rated Pressure Range Rating Flow Range
(L/min)
Details Type Option Calibration Certificate Number of stations
1 Piece(s) 20 Day(s) [Flow Switches] Flow SwitchAir / Nitrogen Gas / Carbonic Acid Gas / Argon100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / Analog / PulseVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)Available-70 kPa to 750 kPa1 to 100-NoneNone-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PF2M711S-C8-C-M in the 2-Color Display, Digital Flow Switch, PF2M7 Series series.

Products like this...

Part Number
PF2M710S-C6-CW-M
PF2M711-C8-C-MA
PF2M711S-C8-A-MS
PF2M725S-C6-A-M
PF2M750-C6-A-MR
PF2M750S-C6-A-MV
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Flow rate control valve Rated Pressure Range Rating Flow Range
(L/min)
Details Type Option Calibration Certificate Number of stations
1 Piece(s) 37 Day(s) or more [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air10~Less than 50[Integrated Type] Display IntegratedPulse / NPN Open Collector / AnalogVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m) + Rubber cover for connector (silicone rubber)Available-70 kPa to 750 kPa0.1 to 10-NoneNone-
1 Piece(s) 37 Day(s) or more [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPulse / NPN Open Collector / AnalogVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)None-70 kPa to 750 kPa1 to 100-NoneYes-
1 Piece(s) 37 Day(s) or more [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedAvailableWith lead wire with connector (2 m)Available-70 kPa to 750 kPa1 to 100-NoneNone-
1 Piece(s) 20 Day(s) [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air10~Less than 50[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)Available-70 kPa to 750 kPa0.3 to 25-NoneNone-
1 Piece(s) 37 Day(s) or more [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air50~Less than 100[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%6Resin + MetalCEIP40SI unit fixedAvailableWith lead wire with connector (2 m)None-70 kPa to 750 kPa0.5 to 50-NoneNone-
1 Piece(s) 97 Day(s) or more [Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air50~Less than 100[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)Available-70 kPa to 750 kPa0.5 to 50-Panel-mount adapterNone-

Tech Support