(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Finger Valve, VHK-A Series (Part Numbers)

Finger Valve, VHK-A Series

[Features]
・ The opening and closing of the valve is easily displayed by the direction of the knob
・ Small knob operation force (0.04 to 0.14 N・m)
・ With handle removal prevention function
・ Large effective cross-section precision 2.0 to 17.5 mm2
・ Poppet valve structure with few seal defects
・ Series from tube outer diameter ø4
・ 4 types can be selected according to the piping specifications
・ The 3-port valve exhausts the residual pressure on the 2 (A) side with SHUT (There is no exhaust port)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VHK3A-08F-01S

Drawing

1(P)/2(A) - Quick-connect fitting

1(P) - Male thread, 2(A) -Quick-connect fitting

Finger valve, VHK-A series, 1(P)/2(A) - Quick-connect fitting drawing
Finger valve, VHK-A series, 1(P) - Male thread / 2(A) - Quick-connect fitting drawing

1(P) - Quick-connect fitting / 2(A) - Male thread

1(P)/2(A) - Male thread

Finger valve, VHK-A series, 1(P) - Quick-connect fitting / 2(A) - Male thread drawing
Finger valve, VHK-A series, 1(P)/2(A) - Male thread drawing

Product Specifications

Structural drawing

2-port valve / VHK2A series
3-port valve / VHK3A series
Finger valve, VHK-A series, 2-port valve / VHK2A series structural drawing
Finger valve, VHK-A series, 3-port valve / VHK3A series structural drawing

Component part

NumberPart nameMaterialsRemarks
1BodyPBT
2KnobPOM
3Cam ringPOM
4StemPOM
5Spring guideBrassElectroless nickel plating
6SpringStainless steel
7PackingNBR
8"O" ringNBR
9ValveNBR
10Cassette

Specifications

Valve type2/3 port valves
Operating fluidAir
Guaranteed pressure resistance1.5 MPa
Max. operating pressure Note 1)1.0 MPa
Operating vacuum pressure*-100 kPa
Ambient and operating fluid temperatures0 to 60°C
Compatible tubing material Note 2)Nylon, soft nylon, polyurethane
Accessories (options)Bracket

*1) Please note that the valve leakage amount may exceed the standard value (5 cm^3/min) when used at a micro pressure of 0.1 MPa or less.
*2) Please be careful about the maximum operating pressure for soft nylon and polyurethane. (See Best Pneumatics No. (7) for details.)
* Use VHK2 (2-port valve) for vacuum.

Standard table

1(P)/2(A) - Quick-connect fitting

Finger valve, VHK-A series, 1(P)/2(A) - Quick-connect fitting standard table

*1 For 3-port valve

1(P) - Male thread, 2(A) -Quick-connect fitting

Finger valve, VHK-A series, 1(P) - Male thread / 2(A) - Quick-connect fitting standard table

*1 For 3-port valve
*2 Reference dimensions after screwing in R thread

1(P) - Quick-connect fitting / 2(A) - Male thread

Finger valve, VHK-A series, 1(P) - Quick-connect fitting / 2(A) - Male thread standard table

*1 For 3-port valve
*2 Reference dimensions after screwing in R thread

1(P)/2(A) - Male thread

Finger valve, VHK-A series, 1(P)/2(A) - Male thread standard table

*1 For 3-port valve
*2 Reference dimensions after screwing in R thread

Selection support information

Order example

Finger valve, VHK-A series, Order example
Part Number
VHK3A-08F-01S
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
How to Mount Piping port 2 specifications Knob color Detailed type Mounting Pitch
1 Piece(s) 15 Day(s) One-Touch Fitting Type3-Port2-Position ExhaustManual LeverØ8One-Touch Plumbing-Direct Side Surface7.2~10SideR 1/8BlueFinger valve-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VHK3A-08F-01S in the Finger Valve, VHK-A Series series.

Products like this...

Part Number
VHK2A-02S-06FR
VHK2A-03S-03S
VHK2A-03S-03SL
VHK3A-08F-02S
VHK3A-08F-02SR
VHK3A-08F-03S
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Number of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
How to Mount Piping port 2 specifications Knob color Detailed type Mounting Pitch
1 Piece(s) 15 Day(s) One-Touch Fitting Type2-Port2-Position Normally ClosedManual Lever-Rc (R)1/4Direct Side Surface6.46~10Sideø6RedFinger valve-
1 Piece(s) 15 Day(s) One-Touch Fitting Type2-Port2-Position Normally ClosedManual Lever-Rc (R)3/8Direct Side Surface12.18~15SideR 3/8GrayFinger valve-
1 Piece(s) 15 Day(s) One-Touch Fitting Type2-Port2-Position Normally ClosedManual Lever-Rc (R)3/8Direct Side Surface12.18~15BottomR 3/8GrayFinger valve-
1 Piece(s) 20 Day(s) One-Touch Fitting Type3-Port2-Position ExhaustManual LeverØ8One-Touch Plumbing-Direct Side Surface7.2~10SideR 1/4BlueFinger valve-
1 Piece(s) 15 Day(s) One-Touch Fitting Type3-Port2-Position ExhaustManual LeverØ8One-Touch Plumbing-Direct Side Surface7.2~10SideR 1/4RedFinger valve-
1 Piece(s) 15 Day(s) One-Touch Fitting Type3-Port2-Position ExhaustManual LeverØ8One-Touch Plumbing-Direct Side Surface7.2~10SideR 3/8BlueFinger valve-

Tech Support