(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series (Part Numbers)

5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series

[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SZ3560-5LOZJD-M5

Part Number
10-SZ3560-5LOZJD-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Back-pressure check valve Common specifications Switch specifications Pilot port thread type
1 Piece(s) 15 Day(s) 3-Position Pressure CenterDC24VDoubleBarbed CouplersSelf-Recovery (Spring Return)M5-0.2 to 0.70.17InternalPush-turn locking screwdriver-operated typeNonePositive commonWith switch-

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Standard

Please check the type/dimensions/specifications of the part 10-SZ3560-5LOZJD-M5 in the 5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series series.

Products like this...

Part Number
10-SZ3160-5LOZ-L4
10-SZ3160-5LOZ-L6
10-SZ3160-5LOZ-M5
10-SZ3A60-5LOZ-C4
10-SZ3A60-5LOZ-C6
10-SZ3A60-5LOZ-L4
Part NumberMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Back-pressure check valve Common specifications Switch specifications Pilot port thread type
1 Piece(s) 15 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalNon-locking, push typeNonePositive commonWithout switchUpward
1 Piece(s) 15 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7-InternalNon-locking, push typeNonePositive commonWithout switchUpward
1 Piece(s) 15 Day(s) 2-Position ExhaustDC24V[Single] SingleBarbed CouplersSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.70.17InternalNon-locking, push typeNonePositive commonWithout switch-
1 Piece(s) 15 Day(s) [Others] 4 positions (N.C. + N.C.)DC24VDoubleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.14InternalNon-locking, push typeNonePositive commonWithout switch-
1 Piece(s) 15 Day(s) [Others] 4 positions (N.C. + N.C.)DC24VDoubleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.18InternalNon-locking, push typeNonePositive commonWithout switch-
1 Piece(s) 15 Day(s) [Others] 4 positions (N.C. + N.C.)DC24VDoubleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalNon-locking, push typeNonePositive commonWithout switchUpward

Tech Support