(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) (Part Numbers)

Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63)

Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VZ3140-6G-MA

Part Number
VZ3140-6G-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications
1 Piece(s) 15 Day(s) DC12V[Single] Single40 or less0.15 to 0.7Grommet / lead length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Switching Type 2-Position Exhaust
Mounting Orientation Manifold Base Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ3140-6G-MA in the Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) series.

Products like this...

Part Number
VZ3140-1DZ-MA
VZ3140-1DZB-MA
VZ3140-1DZC-MA
VZ3143-1G-MA
VZ3143-1GC-MA
VZ3143-1HSC-MA
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type B (slotted)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type C (manually operated)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7Grommet / lead length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-RcMeter-out
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7Grommet / lead length 300 mmLocking type C (manually operated)Without indicator light / surge voltage suppressor-RcMeter-out
1 Piece(s) 15 Day(s) AC100V[Single] Single40 or less0.15 to 0.7Grommet / lead length 600 mmLocking type C (manually operated)With surge voltage suppressor-RcMeter-out

Tech Support