(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brushless Motor, BLM Series (Part Numbers)

Brushless Motor, BLM Series

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLM230HP-ACS







Part Number
BLM230HP-ACS
Part NumberMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Identification Part Number Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws
1 Piece(s) 16 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase-80 to 4000Round Shaft Type (Milling machine cut processing)-None--Stainless steel--Attachment

Loading...

  1. 1
 

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No
Motor Protection Structure IP66 Motor Connection Method Connector type

Please check the type/dimensions/specifications of the part BLM230HP-ACS in the Brushless Motor, BLM Series series.

Products like this...

Part Number
BLM230HP-10SF
BLM230HP-15S
BLM230HP-15SF
BLM230HP-AS
BLM230HP-GFV
BLM260HP-ACS
Part NumberMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Identification Part Number Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws
1 Piece(s) 39 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-10None--Stainless steel-Compatible with H1 grease for food machineAttachment
1 Piece(s) 39 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-15None--Stainless steel--Attachment
1 Piece(s) 39 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-15None--Stainless steel-Compatible with H1 grease for food machineAttachment
1 Piece(s) 16 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase-80 to 4000Round Shaft Type-None--Stainless steel--Attachment
1 Piece(s) 16 Day(s) or more Motor Unit6030AC100 TypeSingle-phase-80 to 4000Pinion Shaft Type-None------
1 Piece(s) 16 Day(s) or more [Set] Motor Unit6060AC100 TypeSingle-phase-80 to 4000Round Shaft Type (Milling machine cut processing)-None--Stainless steel--Attachment

Tech Support