(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Hex socket head cap screw that is very useful in a wide range of scenes. The manufacturer has a wide selection of products, including sizes and surface treatments.
[Material]
SUS316L/A7050
[Surface Treatment]
Clear anodizing / black coating
Japanese Only
* Fully-threaded
Unit: mm
Nominal thread size (M) | Pitch (p) | dk | k | S | |||||
---|---|---|---|---|---|---|---|---|---|
Maximum (Standard dimensions)*1 | Maximum^*2 | Minimum | Maximum (Standard dimensions) | Minimum | Nominal (Standard dimensions) | Maximum | Minimum | ||
M1.4 | 0.30 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 1.3 | 1.36 | 1.32 |
M1.6 | 0.35 | 3.0 | 3.14 | 2.86 | 1.6 | 1.46 | 1.5 | 1.56 | 1.52 |
M2 | 0.40 | 3.8 | 3.98 | 3.62 | 2.0 | 1.86 | 1.5 | 1.58 | 1.52 |
M2.5 (M2.5) | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 (2.6) | 2.36 (2.46) | 2.0 | 2.08 | 2.02 |
M3 | 0.50 | 5.5 | 5.68 | 5.32 | 3.0 | 2.86 | 2.5 | 2.58 | 2.52 |
M4 | 0.70 | 7.0 | 7.22 | 6.78 | 4.0 | 3.82 | 3.0 | 3.08 | 3.02 |
M5 | 0.80 | 8.5 | 8.72 | 8.28 | 5.0 | 4.82 | 4.0 | 4.095 | 4.02 |
M6 | 1.00 | 10.0 | 10.22 | 9.78 | 6.0 | 5.70 | 5.0 | 5.140 | 5.02 |
M8 | 1.25 | 13.0 | 13.27 | 12.73 | 8.0 | 7.64 | 6.0 | 6.140 | 6.02 |
M10 | 1.50 | 16.0 | 16.27 | 15.73 | 10.0 | 9.64 | 8.0 | 8.175 | 8.025 |
M12 | 1.75 | 18.0 | 18.27 | 17.73 | 12.0 | 11.57 | 10.0 | 10.175 | 10.025 |
(M14) | 2.00 | 21.0 | 21.33 | 20.67 | 14.0 | 13.57 | 12.0 | 12.212 | 12.032 |
M16 | 2.00 | 24.0 | 24.33 | 23.67 | 16.0 | 15.57 | 14.0 | 14.212 | 14.032 |
(M18) | 2.50 | 27.0 | 27.33 | 26.67 | 18.0 | 17.57 | 14.0 | 14.212 | 14.032 |
M20 | 2.50 | 30.0 | 30.33 | 29.67 | 20.0 | 19.48 | 17.0 | 17.230 | 17.050 |
M24 | 3.00 | 36.0 | 36.39 | 35.61 | 24.0 | 23.48 | 19.0 | 19.275 | 19.065 |
M30 | 3.50 | 45.0 | 45.39 | 44.61 | 30.0 | 29.48 | 22.0 | 22.275 | 22.065 |
M36 | 4.00 | 54.0 | 54.46 | 53.54 | 36.0 | 35.38 | 27.0 | 27.275 | 27.065 |
M42 | 4.50 | 63.0 | 63.46 | 62.54 | 42.0 | 41.38 | 32.0 | 32.33 | 32.08 |
— | Surface Treatment | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N/A | Chrome plating | Chromate plating | Geomet treatment | German Brown plating | Tin cobalt | Dacrotized | Nickel plating | Bright chromate plating | LAFRE® | Coated with locking agent (ALOK) | Coat with loosen prevention agent (F-lock) | Black Nickel | Black coating | Trivalent Black | Trivalent white | Black oxide coating | Brass plating | Clear anodizing | Electroless nickel plating | |||
Materials | SCM | — | ○ | ○ | ○ | — | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | — | ○ | ○ | ○ | — | — | ○ | |
Stainless steel | Equivalent to SUS304 | ○ | — | — | — | ○ | — | — | — | — | — | ○ | — | — | ○ | — | — | — | ○ | — | — | |
SUS310S | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ||
SUS316L | ○ | — | — | — | — | — | — | — | — | — | — | — | — | ○ | — | — | — | — | — | — | ||
SUS430 | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ||
A7050 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ○ | — | ||
Titanium | 64 Titanium | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | |
— | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |
Reference image | Surface Treatment | Features |
---|---|---|
Trivalent Black | ·Cheap and good corrosion resistance ·Alternative to black chromate | |
Trivalent white | ·Cheap and good corrosion resistance ·Alternative to bright chromate and chromate | |
Nickel plating | ·Also known as glossy nickel ·It is also used for decorative purposes because of its color ·Copper on the base has particularly good conductivity and is also used for electrical parts | |
Black Nickel | ·Corrosion resistance is almost the same as nickel plating ·Color may vary slightly depending on the processor ·Generally, it has a strong purpose for decoration | |
German Brown plating | ·Plating with the main purpose of decoration | |
Brass plating | ·Brass plating ·Due to its color, it may be a substitute for gold plating, but it becomes dull over time ·It may be used for jewelry, light fixture, miscellaneous goods, etc., by taking advantage of the color ·Poor corrosion resistance | |
Thread lock coating (ALOK) | Thread lock coating: ALOK features ·Excellent safety with plant-derived ingredients ·Good long-term storage ·Color: Yellow green | |
Thread lock coating (F-Lock) | Thread lock coating: F-Lock features ·Excellent elasticity, resilience, abrasion resistance, and oil resistance ·Color: Purple | |
Black oxide coating | ·Also used as a painting base ·The external appearance is glossy or not ·Poor corrosion resistance ·Sometimes called parkerizing, black oxide coating | |
Electroless nickel plating | ·Excellent corrosion resistance and abrasion resistance ·Non-metallic conductor is possible | |
Chromate plating | ·Correctly colored chromate ·Typical electrogalvanization in screws ·Cheap and good corrosion resistance | |
Dacrotized | ·Excellent heat resistance, corrosion resistance, rust prevention, and salt resistance compared to electrogalvanizing ·Since the film thickness is thick, it is not suitable for small parts and may affect the fitting | |
Geomet treatment | ·Excellent heat resistance and corrosion resistance ·Thin film high rust prevention treatment without worrying about hydrogen embrittlement ·Although it is expressed as plating, it is a painting-based treatment | |
Bright chromate plating | ·To be correct, gloss chromate ·Typical electric zinc plating on screws ·Cheap but slightly inferior to chromate in corrosion resistance | |
Tin cobalt | ·It may be selected as a substitute for chrome plating because of its color ·Poor corrosion resistance but cheaper than chrome plating | |
LAFRE® | ·Even thinner than Geomet ·Excellent corrosion resistance | |
Chrome plating | ·Excellent corrosion resistance and abrasion resistance ·Resistant to discoloration ·Long-term decorativeness can be maintained | |
Clear anodizing | ·A film that forcibly oxidizes the surface ·Improves corrosion resistance and abrasion resistance ·Usually, "anodizing" refers to clear anodizing. Colorless. | |
Black coloring (BK/SS Black) | ·Utilizes temperature control by chemicals and alkaline reaction ·There is no improvement in the corrosion resistance of the material, and there is a change in discoloration over time |
* The reference image shows the surface treatment, and some products with different shapes from the products on this page are posted.
* The color of the reference image may differ from the actual product depending on the operating environment of your browser and monitor.
Part Number |
---|
CSH-ST-M56-270 |
CSH-SUS-M30-105 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Strength Class (Stainless Steel) | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 8 Day(s) or more | 56 | 270 | [Steel] SPCC | Black oxide coating | - | - | 12.9 | - | M56 | M56X270 | M56-270 | Steel | ||
1 Piece(s) | 8 Day(s) or more | 30 | 105 | [Stainless Steel] SUS503 | No | 3.5 | Half Thread | - | [A2-70] A2-70 | M30 | M30X105 | M30-105 | Stainless steel |
Loading...
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Additional Shape | Standard |
---|---|---|---|---|---|
Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy