(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Manifold

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Manifold

Vacuum unit vacuum ejector system ZK2□A series manifold base, manifold end plate Assembly.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZZK202A-A1L-A

 
Part Number
ZZK202A-A1L-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Air Supply Port Connecting Port Shape One-Touch Coupling Air Supply Port One-Touch Fitting Size Ø8
Type of Related Component Manifold Base Exhaust specifications Combined exhaust Options None
Number of stations 2 System (Port combination) Vacuum ejector system Wiring Method Individual wiring
Related parts type details Manifold end plate Assembly

Please check the type/dimensions/specifications of the part ZZK202A-A1L-A in the Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Manifold series.

Tech Support