(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Servo Motor, EMMT Series (Part Numbers)

Part Number

Configured Part Number is shown.

EMMT-AS-60-M-LS-RS

 
Part Number
EMMT-AS-60-M-LS-RS
Part NumberMinimum order quantityVolume DiscountDays to ShipBrake DC operating voltage Brake power consumption Rotor position sensor Max. rotational speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #
1 Piece(s) 25 Day(s) --Absolute encoder, single-turn68000.453504.85202.411320.2861.13.41.242.715305242204

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -15::40 Number of pole pairs 5 Rotor position sensor interface EnDat® 22
Rotor position sensor measuring principle Inductive Temperature monitoring Digital motor temperature transmission via EnDat® 2.2 Nominal rotary speed(1/min) 3000
DC nominal Voltage(V) 325 Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70
Relative air humidity 0 - 90 % Degree of protection IP40 Permissible axial shaft load(N) 70
Permissible radial shaft load(N) 350 Corrosion resistance class (CRC) 0 - No corrosion stress

Please check the type/dimensions/specifications of the part EMMT-AS-60-M-LS-RS in the Servo Motor, EMMT Series series.

Products like this...

Part Number
EMMT-AS-60-L-LS-RS
EMMT-AS-60-M-LS-RSB
EMMT-AS-60-S-LS-RM
EMMT-AS-60-S-LS-RS
EMMT-AS-60-S-LS-RSB
Part NumberMinimum order quantityVolume DiscountDays to ShipBrake DC operating voltage Brake power consumption Rotor position sensor Max. rotational speed
(1/min)
Motor constants
(Nm/A)
Motor nominal power
(W)
Phase-phase winding resistance
(Ohm)
Winding inductance phase-phase
(mH)
Motor nominal current
(A)
Peak current
(A)
Voltage constant, phase-to-phase
(mVmin)
Total output inertia moment
(kgcm²)
Nominal torque
(Nm)
Peak torque
(Nm)
Stall torque
(Nm)
Continuous stall current
(A)
Weight
(g)
Manufacturer part #
1 Piece(s) 25 Day(s) --Absolute encoder, single-turn68000.444402.68123.218.331.20.4031.45.61.663.819105242212
1 Piece(s) 25 Day(s) 24 V11 WAbsolute encoder, single-turn68000.453104.85202.211320.37313.41.152.518505242206
1 Piece(s) 25 Day(s) --Absolute encoder, multi-turn71000.4120011.7381.65.429.90.1690.641.60.71.711805242197
1 Piece(s) 25 Day(s) --Absolute encoder, single-turn71000.4120011.7381.65.429.90.1690.641.60.71.711805242196
1 Piece(s) 25 Day(s) 24 V11 WAbsolute encoder, single-turn71000.4119011.7381.45.429.90.2570.61.60.661.615005242198

Tech Support