(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connecting Cable, VMPA Series

Part Number

Configured Part Number is shown.

 
Part Number
VMPA-KMS1-24-2,​5
VMPA-KMS1-24-10
VMPA-KMS2-24-10-PUR
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial of cable sheath Cable length
(m)
Cable diameter
(mm)
Min. cable bending radius
(mm)
Cable design
(mm²)
Manufacturer part # Weight
(g)
1 Piece(s) 25 Day(s) PVC2.511.417125 x 0.34533192563
1 Piece(s) 25 Day(s) PVC1011.417125 x 0.345331942055
1 Piece(s) 25 Day(s) PUR1010.838.525 x 0.255335031908

Loading...

  1. 1

Basic Information

Degree of protection IP65, as per IEC 60529

Tech Support