(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vertical Pressure Shut-off Plate, VMPA1 Series

Part Number

Configured Part Number is shown.

VMPA1-HS

 
Part Number
VMPA1-HS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Housing material Wrought aluminum alloy, PA-reinforced Min. Operating pressure(bar) 3 Max. Operating pressure(bar) 8
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Width(mm) 10
Degree of protection IP65 Pneumatic vertical stacking Shut-off for 1 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 567805 Weight(g) 60

Please check the type/dimensions/specifications of the part VMPA1-HS in the Vertical Pressure Shut-off Plate, VMPA1 Series series.

Tech Support