(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press Rubber Caster (520S Series)

Part Number

Configured Part Number is shown.

 
Part Number
513SRB125BAR01
513SRB150BAR01
520SRB125BAR01
520SRB150BAR01
520SRRB125BAR01
520SRRB150BAR01
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Allowable Weight
(kgf)
1 Piece(s) 12 Day(s) 17124012544140 x 140100 to 112 x 100 to 112244.8
1 Piece(s) 12 Day(s) 19630015046140 x 140100 to 112 x 100 to 112306.0
1 Piece(s) 12 Day(s) 17124012544140 x 140100 to 112 x 100 to 112244.8
1 Piece(s) 12 Day(s) 19630015046140 x 140100 to 112 x 100 to 112306.0
1 Piece(s) 12 Day(s) 17124012544150 x 105112 to 119 x 63 to 56244.8
1 Piece(s) 12 Day(s) 19630015046150 x 105112 to 119 x 63 to 56306.0

Loading...

  1. 1

Basic Information

Mounting Hole Diameter P(mm) 13

Tech Support