(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw type Caster (420SA Series:Threaded Stem type)

Part Number

Configured Part Number is shown.

 
Part Number
413SAR75BAR01
413SAR100BAR01
420SAR75BAR01
420SAR100BAR01
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Dia. D
(Ø)
Car width
(mm)
Shaft diameter T
(mm)
Allowable Weight
(kgf)
Thread Pitch
(mm)
1 Piece(s) 12 Day(s) 97607526M1661.22
1 Piece(s) 12 Day(s) 13812010032M20122.42.5
1 Piece(s) 12 Day(s) 97607526M1661.22
1 Piece(s) 12 Day(s) 13812010032M20122.42.5

Loading...

  1. 1

Basic Information

Shaft Length L(mm) 40

Tech Support