(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PLANEVEYOR Pressed and Machined Product

Part Number

Configured Part Number is shown.

PV120HS

Part Number
PV120HS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Allowable Weight(kg) 200 Material Main Ball: Stainless Steel (SUS440C)
Sub-ball: SUS440C
Body: SUS304
Ball receiver: SUS440C

Please check the type/dimensions/specifications of the part PV120HS in the PLANEVEYOR Pressed and Machined Product series.

Tech Support