(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Guide Roller R Type

Part Number

Configured Part Number is shown.

 
Part Number
GRL30JR
GRL40JR
GRL50JR
GRL60JR
Part NumberMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
Roller Width
(mm)
Bearing Inner Diameter
(mm)
Wheel Diameter
(mm)
Applicable Roller Pin
(mm)
Pitch Diameter
(mm)
Groove
1 Piece(s) 1 Day(s) 3012622RLP060631R4.5
1 Piece(s) 1 Day(s) 4016830RLP080741R5.5
1 Piece(s) 1 Day(s) 50191038RLP100851R6.5
1 Piece(s) 1 Day(s) 60231244RLP121061R8.5

Loading...

  1. 1

Basic Information

Bearing Material Steel Groove Angle(°) 60

Tech Support