(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Guide Roller Y Type

Part Number

Configured Part Number is shown.

 
Part Number
GRL30JY
GRL40JY
GRL50JY
GRL60JY
Part NumberMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
Roller Width
(mm)
Bearing Inner Diameter
(mm)
Applicable Roller Pin
(mm)
Pitch Diameter
(mm)
Rail Diameter
(mm)
1 Piece(s) 1 Day(s) 30126RLP060617 to 18.310 to 12
1 Piece(s) 1 Day(s) 40168RLP080722 to 23.312 to 14
1 Piece(s) 1 Day(s) 501910RLP100827 to 30.914 to 20
1 Piece(s) 1 Day(s) 602312RLP121032 to 37.916 to 25

Loading...

  1. 1

Basic Information

Bearing Material Steel Groove Angle(°) 100

Tech Support