(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Follower with Cage KR

Part Number

Configured Part Number is shown.

 
Part Number
KR16F
KR16FLL3AS
KR19FLL
KR22FLL3AS
KR26FLL3AS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Stud screw part nominal dimension (details)
(mm)
Seal Total Length
(mm)
Hexagonal hole size
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 1611Spherical Outer RingWith Driver GrooveM6 x 1-28-819-8352
1 Piece(s) 12 Day(s) 1611Spherical Outer RingWith Driver GrooveM6 x 1Synthetic rubber (NBR type)28-819-8355
1 Piece(s) 12 Day(s) 1911Spherical Outer RingWith Driver GrooveM8 x 1.25Synthetic rubber (NBR type)32-819-8356
1 Piece(s) 12 Day(s) 2612Spherical Outer RingWith Driver GrooveM10 x 1.25Synthetic rubber (NBR type)36-819-8357
1 Piece(s) 12 Day(s) 2612Spherical Outer RingWith Driver GrooveM10 x 1.25Synthetic rubber (NBR type)36-819-8358

Loading...

  1. 1

Basic Information

Material High Carbon Chromium Steel Bearing Working Temperature Range(°C) -20 to 120

Tech Support