(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Bolt for Toggle Clamp with Swivel, 2 Nuts Included

Part Number

Configured Part Number is shown.

Part Number
10120
10121
10122
10123
10124
10125
50120
50121
50122
Part NumberMinimum order quantityVolume DiscountDays to ShipClamp Screw Material Bolt Size Product Number
1 Piece(s) 12 Day(s) SteelM5×36AU120
1 Piece(s) 12 Day(s) SteelM6×46AU121
1 Piece(s) 12 Day(s) SteelM8×65AU122
1 Piece(s) 12 Day(s) SteelM10×75AU123
1 Piece(s) 12 Day(s) SteelM12×85AU124
1 Piece(s) 8 Day(s) SteelM12×125AU125
1 Piece(s) 12 Day(s) Stainless SteelM5×36AU520
1 Piece(s) 12 Day(s) Stainless SteelM6×46AU521
1 Piece(s) 12 Day(s) Stainless SteelM8×65AU522

Loading...

  1. 1

Basic Information

Product Clamp Screw

Tech Support