(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BP European Slide Rail

Part Number

Configured Part Number is shown.

Part Number
BP12127
BP12128
BP12129
BP12130
BP12131
Part NumberMinimum order quantityVolume DiscountDays to ShipMoving Distance
(mm)
1 Piece(s) 12 Day(s) 205
1 Piece(s) 12 Day(s) 250
1 Piece(s) 12 Day(s) 295
1 Piece(s) 12 Day(s) 340
1 Piece(s) 12 Day(s) 380

Loading...

  1. 1

Basic Information

Rail Length L(mm) 300 Load Rating (when using two pieces)(N) 20 Rail Material Steel
Height H(mm) 36 Width W(mm) 24

Tech Support