(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Closed Lock Slide Rail

Part Number

Configured Part Number is shown.

Part Number
C273920CL
C273930CL
C273940CL
C273945CL
C273950CL
C30112CL
C30114CL
C30116CL
C30118CL
C30120CL
C30122CL
C30124CL
C30126CL
C30128CL
Part NumberMinimum order quantityVolume DiscountDays to ShipRail Length
(mm)
Load Rating (when using two pieces)
(N)
Width
(mm)
Height
(mm)
Application Moving Distance
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 20025519.327For light load207114-1427
1 Piece(s) 12 Day(s) 30031419.327For light load305114-1429
1 Piece(s) 12 Day(s) 40028419.327For light load404114-1431
1 Piece(s) 12 Day(s) 45026519.327For light load453114-1432
1 Piece(s) 12 Day(s) 50024519.327For light load502114-1433
1 Piece(s) 12 Day(s) 304.862819.135.3For medium load320.4114-3776
1 Piece(s) 12 Day(s) 355.660419.135.3For medium load371.2114-3777
1 Piece(s) 12 Day(s) 406.457219.135.3For medium load422114-3779
1 Piece(s) 12 Day(s) 457.253319.135.3For medium load472.8114-3780
1 Piece(s) 8 Day(s) 50850919.135.3For medium load523.6114-3781
1 Piece(s) 12 Day(s) 558.846319.135.3For medium load574.4114-3782
1 Piece(s) 12 Day(s) 609.640819.135.3For medium load625.2114-3783
1 Piece(s) 12 Day(s) 660.437619.135.3For medium load676114-3784
1 Piece(s) 12 Day(s) 711.232119.135.3For medium load726.8114-3785

Loading...

  1. 1

Basic Information

Rail Material Steel Rail Finish Trivalent Chrome Plating Material (Details) Steel (SPCC)

Tech Support