(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oil Cap

Part Number

Configured Part Number is shown.

Part Number
KRMAB1BF
KRMAB1P
KRMAB1P2
KRMAB2BF
KRMAB2O
KRMAB2P
KRMAB2P2
KRMAB3BF
KRMAB3O
KRMAB3P2
KRMAB4BF
KRMAB4O
KRMAB4P2
KRMB20
KRMB25
Part NumberMinimum order quantityVolume DiscountDays to ShipType Thickness
(mm)
Outer Diameter Screw Dimension Screw Length
(mm)
Mounting Hole Diameter
(mm)
Material (Body) Material (O-ring) Trusco Code
1 Piece(s) 12 Day(s) Threaded type2932G3/812-Body: Polyamide (PA)Nitrile rubber (NBR)408-2923
1 Piece(s) 12 Day(s) Threaded type2932G3/812-Body: Polyamide (PA)Nitrile rubber (NBR)408-2958
1 Piece(s) 12 Day(s) Threaded type2932G3/812-Body: Polyamide (PA)Nitrile rubber (NBR)408-2966
1 Piece(s) 12 Day(s) Threaded type3032G1/213-Body: Polyamide (PA)Nitrile rubber (NBR)408-2974
1 Piece(s) 12 Day(s) Threaded type3032G1/213-Body: Polyamide (PA)Nitrile rubber (NBR)408-2991
1 Piece(s) 12 Day(s) Threaded type3032G1/213-Body: Polyamide (PA)Nitrile rubber (NBR)408-3008
1 Piece(s) 12 Day(s) Threaded type3032G1/213-Body: Polyamide (PA)Nitrile rubber (NBR)408-3016
1 Piece(s) 12 Day(s) Threaded type3242G3/413-Body: Polyamide (PA)Nitrile rubber (NBR)408-3024
1 Piece(s) 12 Day(s) Threaded type3242G3/413-Body: Polyamide (PA)Nitrile rubber (NBR)408-3041
1 Piece(s) 12 Day(s) Threaded type3242G3/413-Body: Polyamide (PA)Nitrile rubber (NBR)408-3067
1 Piece(s) 12 Day(s) Threaded type3742G118-Body: Polyamide (PA)Nitrile rubber (NBR)408-3075
1 Piece(s) 12 Day(s) Threaded type3742G118-Body: Polyamide (PA)Nitrile rubber (NBR)408-3091
1 Piece(s) 12 Day(s) Threaded type3742G118-Body: Polyamide (PA)Nitrile rubber (NBR)408-3113
1 Piece(s) 12 Day(s) Push-in Type17.530--20.5Nitrile Rubber (NBR)-817-9390
1 Piece(s) 12 Day(s) Push-in Type16.533--25Nitrile Rubber (NBR)-817-9391

Loading...

  1. 1

Basic Information

Heat Resistant Temperature(℃) 100

Tech Support