(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aceball Zero BH

Part Number

Configured Part Number is shown.

Part Number
BH0414
BH0416
BH0440
BH0620
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter (A) Total Length
(mm)
Height
(mm)
Trusco Code
1 Piece(s) 12 Day(s) R1/272.540382-1471
1 Piece(s) 12 Day(s) R1/272.540382-1480
1 Piece(s) 12 Day(s) R1/272.540382-1498
1 Piece(s) 12 Day(s) R3/481.041382-1501

Loading...

  1. 1

Basic Information

Handle Length D(mm) 55

Tech Support