(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve SVG2 Series【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SVG215
SVG220
SVG225
SVG232
SVG240
SVG250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Diameter D
(mm)
1 Piece(s) 12 Day(s) 116-2150131/25482.070

6 Pieces Per Package

1 Pack(s) 12 Day(s) 116-2151203/45891.070
1 Piece(s) 12 Day(s) 116-21532516698.580
1 Piece(s) 8 Day(s) 116-2154321 1/475116.580
1 Piece(s) 12 Day(s) 116-2155401 1/278130.090
1 Piece(s) 12 Day(s) 116-215650287155.5100

Loading...

  1. 1

Basic Information

Allowable Pressure 1.4MPa (static water 120℃ or less), 1.0MPa (water/oil 180℃ or less)

Tech Support