(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sight Glass SF-1S

Part Number

Configured Part Number is shown.

 
Part Number
SF1S15A
SF1S20A
SF1S25A
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
1 Piece(s) 12 Day(s) 382-5035151/280
1 Piece(s) 12 Day(s) 382-5043203/490
1 Piece(s) 12 Day(s) 382-5051251115

Loading...

  1. 1

Basic Information

Max working pressure 1.0MPa Max working temperature 150°C Thermal shock resistance temperature 100°C
Connection Method JIS Rc

Tech Support