(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bushing NB

Part Number

Configured Part Number is shown.

NB1084

Part Number
NB1084
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material C3604BD Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 Rc
Connection Thread Type M2 R Nominal of Thread M2 1B(25A) Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 6.9 Operating Temperature Range(°C) -50::150 Ordering Code 515-6548

Please check the type/dimensions/specifications of the part NB1084 in the Bushing NB series.

Tech Support