(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Different Diameter Elbow

Part Number

Configured Part Number is shown.

Part Number
LF1012
LF1023
LF1034
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Ordering Code
1 Piece(s) 12 Day(s) 1/8B(6A)1/4B(8A)483-5794
1 Piece(s) 12 Day(s) 1/4B(8A)3/8B(10A)483-5808
1 Piece(s) 12 Day(s) 3/8B(10A)1/2B(15A)483-5816

Loading...

  1. 1

Basic Information

Material C3771BD Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Applicable Fluid Water / Air / Oil Max. Operating Pressure(MPa) 6.9 Operating Temperature Range(°C) -50::150

Tech Support