(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nipple(Nickel-Plated) (N3M3MN)

Part Number

Configured Part Number is shown.

N3M3MN

 
Part Number
N3M3MN
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Screw Nominal at the Smaller Dia. Section Trusco code
1 Piece(s) 12 Day(s) 3/83/8808-3962

Loading...

  1. 1

Basic Information

Material Brass Screw Types R Screw Type at the Smaller Dia. Section R
Working Pressure(MPa) 1.5

Please check the type/dimensions/specifications of the part N3M3MN in the Nipple(Nickel-Plated) series.

Products like this...

Part Number
N1M1MN
N2M2MN
N4M4MN
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Screw Nominal at the Smaller Dia. Section Trusco code
1 Piece(s) 12 Day(s) 1/81/8808-3960
1 Piece(s) 12 Day(s) 1/41/4808-3961
1 Piece(s) 12 Day(s) 3/83/8808-3963

Tech Support