(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sleeve Connector Elbow YPL (YPL602)

Part Number

Configured Part Number is shown.

YPL602

 
Part Number
YPL602
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Trusco code
1 Piece(s) 12 Day(s) 1/4B(8A)808-3133

Loading...

  1. 1

Basic Information

Material C3604 (Brass) Connection Thread Type R

Please check the type/dimensions/specifications of the part YPL602 in the Sleeve Connector Elbow YPL series.

Products like this...

Part Number
YPL1004
YPL401
YPL402
YPL801
YPL802
YPL803
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Trusco code
1 Piece(s) 12 Day(s) 1/2B(15A)808-3129
1 Piece(s) 12 Day(s) 1/8B(6A)808-3130
1 Piece(s) 12 Day(s) 1/4B(8A)808-3131
1 Piece(s) 12 Day(s) 1/8B(6A)808-3134
1 Piece(s) 12 Day(s) 1/4B(8A)808-3135
1 Piece(s) 12 Day(s) 3/8B(10A)808-3136

Tech Support