(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mag Coupler (Socket)

Part Number

Configured Part Number is shown.

Part Number
W26PFF
W26PN
Part NumberMinimum order quantityVolume DiscountDays to ShipHose size of the mating side
(inch)
Compatible Hose Inner Diameter×Outer Diameter
(mm)
Ordering Code
1 Piece(s) 12 Day(s) G1/4-114-5155
1 Piece(s) 12 Day(s) -6.5 x 10114-5156

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Body Material Aluminum Magnesium Operating Pressure Range(MPa) ::0.7

Tech Support