(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS316 Compression Fitting Elbow

Part Number

Configured Part Number is shown.

 
Part Number
NSL064001
NSL064002
NSL086001
NSL086002
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Nominal at the Smaller Dia. Section Applicable Tube O.D. x I.D.
(mm)
Trusco code
1 Piece(s) 1 Day(s) 1/86 x 4442-6771
1 Piece(s) 1 Day(s) 1/46 x 4442-6789
1 Piece(s) 1 Day(s) 1/88 x 6442-6797
1 Piece(s) 1 Day(s) 1/48 x 6442-6801

Loading...

  1. 1

Basic Information

Material SUS316 Screw Type at the Smaller Dia. Section R

Tech Support