(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Row Angular Contact Ball Bearing (Large Clearance Type)

Part Number

Configured Part Number is shown.

5312SC3

Part Number
5312SC3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Precision (JIS) Grade 0 Inner Dia. d(Ø) 60 Outer Dia. D(Ø) 130
Width B(mm) 54 Ordering Code 819-8329

Please check the type/dimensions/specifications of the part 5312SC3 in the Double Row Angular Contact Ball Bearing (Large Clearance Type) series.

Tech Support