(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Pressure Sensor MPS Series

Part Number

Configured Part Number is shown.

 
Part Number
MPSACCH9
MPSACCK11
MPSC35RNCA
MPSP35RNCA
MPSV35RNCA
Part NumberMinimum order quantityVolume DiscountDays to ShipPower Supply Comments Pressure Range Output Format Withstanding pressure Trusco Code
1 Piece(s) Quote -Surface mounting panel set---859-7491
1 Piece(s) Quote -Mounting bracket set---859-7490
1 Piece(s) Quote DC12 to 24±10%--101.0 to 500.0kPaNPN Output 2 Points/Analog Output0.3MPa859-7489
1 Piece(s) Quote DC12 to 24±10%--0.1 to 1.0MPaNPN Output 2 Points/Analog Output0.3MPa859-7487
1 Piece(s) Quote DC12 to 24±10%--101.0 to 101.0kPaNPN Output 2 Points/Analog Output0.3MPa859-7488

Loading...

  1. 1

Tech Support