(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose Nipple, Ace Nipple, Internal Thread, HF

Part Number

Configured Part Number is shown.

HF7312

Part Number
HF7312
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Thread Nominal O.D. of Applicable Hose
(Ø)
Trusco Code
1 Piece(s) 12 Day(s) 3/812102-7292

Loading...

  1. 1

Basic Information

Connection Thread Type Rc Body Material Stainless Steel (SUS304)

Please check the type/dimensions/specifications of the part HF7312 in the Hose Nipple, Ace Nipple, Internal Thread, HF series.

Products like this...

Part Number
HF7207
HF7208
HF7412
HF7416
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Thread Nominal O.D. of Applicable Hose
(Ø)
Trusco Code
1 Piece(s) 1 Day(s) 1/47382-3440
1 Piece(s) 12 Day(s) 1/48102-7291
1 Piece(s) 12 Day(s) 1/212102-7293
1 Piece(s) 12 Day(s) 1/216102-7294

Tech Support