(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Polyurethane Tube

Part Number

Configured Part Number is shown.

 
Part Number
UB032020B
UB032020BU
UB032020C
UB032020CB
UB032020G
UB032020O
UB032020R
UB032020W
UB032020Y
UB042520BU
UB042520G
UB042520O
UB042520R
UB042520W
UB042520Y
UB0425100BU
UB0425100G
UB0425100O
UB0425100R
UB0425100W
UB0425100Y
UB064020BU
UB064020G
UB064020O
UB064020R
UB064020W
UB064020Y
UB0640100B
UB0640100BU
UB0640100G
UB0640100O
UB0640100R
UB0640100W
UB0640100Y
UB085020B
UB085020BU
UB085020G
UB085020O
UB085020R
UB085020W
UB085020Y
UB0850100B
UB0850100BU
UB0850100G
UB0850100O
UB0850100R
UB0850100W
UB0850100Y
UB1065100B
UB1065100BU
UB1065100G
UB1065100O
UB1065100R
UB1065100W
UB1065100Y
UB106520BU
UB106520G
UB106520O
UB106520R
UB106520W
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Applicable Fluid Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Trusco Code
1 Piece(s) 12 Day(s) 32Water / AirBlack--15~60809-5797
1 Piece(s) 12 Day(s) 32Water / AirBlue--15~60818-2288
1 Piece(s) 12 Day(s) 32Water / Air[Transparent (including non-white colors)] Clear--15~60809-5798
1 Piece(s) 12 Day(s) 32Water / Air[Transparent (including non-white colors)] Clear Blue--15~60809-5799
1 Piece(s) 12 Day(s) 32Water / AirGreen--15~60818-2289
1 Piece(s) 8 Day(s) 32Water / AirOrange--15~60818-2290
1 Piece(s) 12 Day(s) 32Water / AirRed--15~60818-2291
1 Piece(s) 12 Day(s) 32Water / AirMilky White--15~60818-2292
1 Piece(s) 12 Day(s) 32Water / AirYellow--15~60818-2293
1 Piece(s) 12 Day(s) 42.5Water / AirBlue--15~60818-2303
1 Piece(s) 12 Day(s) 42.5Water / AirGreen--15~60818-2304
1 Piece(s) 12 Day(s) 42.5Water / AirOrange--15~60818-2305
1 Piece(s) 12 Day(s) 42.5Water / AirRed--15~60818-2306
1 Piece(s) 1 Day(s) 42.5Water / AirMilky White--15~60818-2307
1 Piece(s) 12 Day(s) 42.5Water / AirYellow--15~60818-2308
1 Piece(s) 12 Day(s) 42.5Water / AirBlue--15~60818-2296
1 Piece(s) 12 Day(s) 42.5Water / AirGreen--15~60818-2297
1 Piece(s) 12 Day(s) 42.5Water / AirOrange--15~60818-2298
1 Piece(s) 12 Day(s) 42.5Water / AirRed--15~60818-2299
1 Piece(s) 12 Day(s) 42.5Water / AirMilky White--15~60818-2300
1 Piece(s) 12 Day(s) 42.5Water / AirYellow--15~60818-2301
1 Piece(s) 12 Day(s) 64Water / AirBlue--15~60818-2318
1 Piece(s) 12 Day(s) 64Water / AirGreen--15~60818-2319
1 Piece(s) 12 Day(s) 64Water / AirOrange--15~60818-2320
1 Piece(s) 12 Day(s) 64Water / AirRed--15~60818-2321
1 Piece(s) 12 Day(s) 64Water / AirMilky White--15~60818-2322
1 Piece(s) 1 Day(s) 64Water / AirYellow--15~60818-2323
1 Piece(s) 1 Day(s) 64Water / AirBlack--15~60378-3103
1 Piece(s) 12 Day(s) 64Water / AirBlue--15~60818-2311
1 Piece(s) 12 Day(s) 64Water / AirGreen--15~60818-2312
1 Piece(s) 12 Day(s) 64Water / AirOrange--15~60818-2313
1 Piece(s) 12 Day(s) 64Water / AirRed--15~60818-2314
1 Piece(s) 12 Day(s) 64Water / AirMilky White--15~60818-2315
1 Piece(s) 12 Day(s) 64Water / AirYellow--15~60818-2316
1 Piece(s) 1 Day(s) 85Water / AirBlack--15~60378-3197
1 Piece(s) 12 Day(s) 85Water / AirBlue--15~60818-2333
1 Piece(s) 12 Day(s) 85Water / AirGreen--15~60818-2334
1 Piece(s) 12 Day(s) 85Water / AirOrange--15~60818-2335
1 Piece(s) 12 Day(s) 85Water / AirRed--15~60818-2336
1 Piece(s) 12 Day(s) 85Water / AirMilky White--15~60818-2337
1 Piece(s) 1 Day(s) 85Water / AirYellow--15~60818-2338
1 Piece(s) 1 Day(s) 85Water / AirBlack--15~60378-3162
1 Piece(s) 12 Day(s) 85Water / AirBlue--15~60818-2326
1 Piece(s) 12 Day(s) 85Water / AirGreen--15~60818-2327
1 Piece(s) 12 Day(s) 85Water / AirOrange--15~60818-2328
1 Piece(s) 12 Day(s) 85Water / AirRed--15~60818-2329
1 Piece(s) 12 Day(s) 85Water / AirMilky White--15~60818-2330
1 Piece(s) 12 Day(s) 85Water / AirYellow--15~60818-2331
1 Piece(s) 12 Day(s) 106.5Water / AirBlack--15~60378-3227
1 Piece(s) 12 Day(s) 106.5Water / AirBlue--15~60818-2341
1 Piece(s) 12 Day(s) 106.5Water / AirGreen--15~60818-2342
1 Piece(s) 12 Day(s) 106.5Water / AirOrange--15~60818-2343
1 Piece(s) 8 Day(s) 106.5Water / AirRed--15~60818-2344
1 Piece(s) 12 Day(s) 106.5Water / AirMilky White--15~60818-2345
1 Piece(s) 12 Day(s) 106.5Water / AirYellow--15~60818-2346
1 Piece(s) 12 Day(s) 106.5Water / AirBlue--15~60818-2348
1 Piece(s) 12 Day(s) 106.5Water / AirGreen--15~60818-2349
1 Piece(s) 12 Day(s) 106.5Water / AirOrange--15~60818-2350
1 Piece(s) 12 Day(s) 106.5Water / AirRed--15~60818-2351
1 Piece(s) 12 Day(s) 106.5Water / AirMilky White--15~60818-2352

Loading...

Basic Information

Material Urethane Material, Urethane Thermoplastic Polyurethane Operating Pressure Range (when using air)(MPa) ::0.8
Working Vacuum Pressure(kPa) -100

Tech Support