(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pilot type 4-port Valve, BN-7M43 Series

Part Number

Configured Part Number is shown.

Part Number
BN7M4310E100
BN7M4310E200
BN7M4315E100
BN7M4315E200
BN7M438E200
Part NumberMinimum order quantityVolume DiscountDays to ShipPipe Connection Dia. (Exhaust valve) Power
(V)
Trusco Code
1 Piece(s) 12 Day(s) Rc3/8AC100104-5539
1 Piece(s) 12 Day(s) Rc3/8AC200104-5547
1 Piece(s) 12 Day(s) Rc1/2AC100104-5555
1 Piece(s) 12 Day(s) Rc1/2AC200104-5563
1 Piece(s) 12 Day(s) Rc1/4AC200104-5521

Loading...

  1. 1

Basic Information

Operating Pressure(MPa) 0.3 to 0.7 Fluid Temperature (without Freezing)(℃) -10 to 40 Applicable Fluids Air

Tech Support