(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3 in 1 Multi Dry Filter Skeleton【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SKT105AAB
SKT107AAB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnection Port Diameter Trusco Code
(μm)

6 Pieces Per Package

1 Pack(s) 12 Day(s) Rc3/8859-0820
1 Piece(s) 12 Day(s) Rc1/2859-0821

Loading...

  1. 1

Basic Information

Type Filter Filtration Level 0.01μm Operating Pressure(MPa) 0.3::0.7
Depth(mm) 139 Height(mm) 324.4 Width(mm) 130.5
Applicable Fluids Air, nitrogen Fluid temperature(℃) 5 to 40 Processing Air Volume(m3/min) 0.5
Note With pressure gauge

Tech Support