(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fuji Speed Controller α

Part Number

Configured Part Number is shown.

Part Number
4M5SCO
1004SCO
1203SCO
1204SCO
401SCO
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Port Diameter Compatible Tube Outer Diameter D
(mm)
Trusco Code
1 Piece(s) 12 Day(s) M5 x 0.84808-3549
1 Piece(s) 12 Day(s) R1/210808-3196
1 Piece(s) 12 Day(s) R3/812808-3210
1 Piece(s) 12 Day(s) R1/212808-3232
1 Piece(s) 12 Day(s) R1/84808-3399

Loading...

  1. 1

Basic Information

Operating Temp. Range(°C) -5::60 Operating Pressure Range(MPa) 0.05::0.7 Type Meter-out type
Working Fluid Air Material (Main Body) Brass Material (Resin Part) Polyacetal
Material (Seal Rubber) Nitrile Rubber (NBR)

Tech Support