(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Silencer BN-26

Part Number

Configured Part Number is shown.

Part Number
BN26T01M5
BN26T016
BN26T018
BN26T0110
BN26T0120
BN26T0125
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Sectional Area
(mm2)
Pipe Connection Bore Dia. Total Length
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 2M520395-4331
1 Piece(s) 12 Day(s) 20R1/824395-4315
1 Piece(s) 12 Day(s) 45R1/430395-4323
1 Piece(s) 12 Day(s) 86R3/835395-4277
1 Piece(s) 12 Day(s) 148R3/450395-4293
1 Piece(s) 12 Day(s) 312R163395-4307

Loading...

  1. 1

Basic Information

Silencing Effect(dB) 20 or more Fluid Temperature(°C) 5 to 150 Applicable Fluids Air
Operating Pressure(MPa) 1

Tech Support