(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

A-Check Check Valve Socket Type (Brass)

Part Number

Configured Part Number is shown.

Part Number
AS1011
AS1022
AS1033
AS1044
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Area
(mm2)
Fixed Throttle Diameter
(mm)
Connection Port Diameter Length between Opposite Sides of Hexagon
(mm)
Total Length
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5.33.7Rc1/81435796-2568
1 Piece(s) 12 Day(s) 8.24.2Rc1/41745796-2576
1 Piece(s) 12 Day(s) 12.46.2Rc3/82155796-2584
1 Piece(s) 12 Day(s) 26.610.2Rc1/22770796-2592

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Max. Operating Pressure(MPa) 2 Cracking Pressure(MPa) 0.07
Working Temperature(°C) 0 to 100 Material (Main body) Brass (C3604BD, cd75PPM or less) + nickel plating Material (O-ring) Fluorine rubber

Tech Support