(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Delay Vacuum Solenoid Valve

Part Number

Configured Part Number is shown.

BN7KV210A8E200

Part Number
BN7KV210A8E200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Delay Vacuum Solenoid Valve Application Single Item Operating Mounting Orientation Direct
Number of Ports 2-port valve Solenoid Type Single Switching Type Normally Open Type
Driving Type Linear Motion Type Effective Sectional Area(mm2) 8.3 Pipe Port Type Rc
Plumbing Thread Nominal 1/4 Voltage AC200V L x W x H(mm) 45 x 105 x 73
Trusco Code 439-9102 Applicable Fluids Air or inert gas Operating Pressure Range(Pa) 1.3×10-6~2.0×105
Delay Time(second) 1~8 Operating Temperature Range(℃) 0 to 50

Please check the type/dimensions/specifications of the part BN7KV210A8E200 in the Delay Vacuum Solenoid Valve series.

Tech Support