(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Filter Union(Resin Body Type) (VFU388P)

Part Number

Configured Part Number is shown.

VFU388P

 
Part Number
VFU388P
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Tube Diameter (Metric Size, IN Side) Trusco Code
1 Piece(s) 1 Day(s) φ8337-7997

Loading...

  1. 1

Basic Information

Filtration Level 5μm Working Fluid Air Working Temperature(℃) 0 to 60
Working Pressure(kPa) -100 to 0 Filtration Area(cm2) 12.5 Material ●Main body: Brass + electroless nickel plate + polybutylene terephthalate (PBT) ●Seal rubber: Nitrile rubber (NBR) ●Filter cover: PCTG resin●Element: Polyvinyl formal (PVF) ●Holder: Polyacetal (POM)

Please check the type/dimensions/specifications of the part VFU388P in the Vacuum Filter Union(Resin Body Type) series.

Products like this...

Part Number
VFU366P
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Tube Diameter (Metric Size, IN Side) Trusco Code
1 Piece(s) 1 Day(s) φ6337-7989

Tech Support