(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adsorption Pad (3 stage bellow) (PCG5N)

Part Number

Configured Part Number is shown.

PCG5N

 
Part Number
PCG5N
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Operating Temperature Range
(°C)
D
(mm)
Corresponding Oval Pad Height
(mm)
Trusco Code
1 Piece(s) 1 Day(s) NBR26~1205NBR (nitrile rubber)9.5818-8963

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCG5N in the Adsorption Pad (3 stage bellow) series.

Products like this...

Part Number
PCG15S
PCG20N
PCG20S
PCG5S
PCG7N
PCG7S
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Operating Temperature Range
(°C)
D
(mm)
Corresponding Oval Pad Height
(mm)
Trusco Code
1 Piece(s) 12 Day(s) Silicon60~25015Silicone Rubber22.8818-8972
1 Piece(s) 12 Day(s) NBR26~12020NBR (nitrile rubber)23818-8967
1 Piece(s) 12 Day(s) Silicon60~25020Silicone Rubber23818-8973
1 Piece(s) 12 Day(s) Silicon60~2505Silicone Rubber9.5818-8969
1 Piece(s) 8 Day(s) NBR26~1207NBR (nitrile rubber)10818-8964
1 Piece(s) 12 Day(s) Silicon60~2507Silicone Rubber10818-8970

Tech Support