(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Modular Stack Valve, Direction Control Valve

Part Number

Configured Part Number is shown.

 
Part Number
MC03P0540
MP02A2055
MP03B2040
MP03W2040
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Trusco Code Mass
(g)
Ordering Code
1 Piece(s) 12 Day(s) 3/8364-93693/8364-9369
1 Piece(s) 12 Day(s) 1/4364-94071/4364-9407
1 Piece(s) 8 Day(s) 3/8364-94403/8364-9440
1 Piece(s) 35 Day(s) 3/8364-94583/8364-9458

Loading...

  1. 1

Basic Information

Mounting Type Gasket mounting Classification Direction Control Valve

Tech Support