(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valve FF Series Full Bored

Part Number

Configured Part Number is shown.

Part Number
FF08
FF10
FF15
FF20
FF25
FF32
FF40
FF50
FF65
FF80
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Nominal Diameter (A) Nominal Diameter (B) Total Length
(mm)
Height
(mm)
Handle Length D
(mm)
1 Piece(s) 1 Day(s) 116-168281/44431.556
1 Piece(s) 12 Day(s) 116-1683103/85046.086
1 Piece(s) 12 Day(s) 116-1684131/26549.586
1 Piece(s) 12 Day(s) 116-1685203/46853.586
1 Piece(s) 1 Day(s) 116-16862517961.5116
1 Piece(s) 1 Day(s) 116-1687321 1/48667.0116
1 Piece(s) 12 Day(s) 116-1688401 1/29671.0116
1 Piece(s) 12 Day(s) 116-168950211985.5131
1 Piece(s) 12 Day(s) 116-1690652 1/2138110.0250
1 Piece(s) 8 Day(s) 116-1691803167121.0250

Loading...

  1. 1

Basic Information

Allowable Pressure 2.8MPa (-15 to 100℃), 0.5MPa (150℃ or less)

Tech Support