(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Damper TD38 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TD38A1-1.5K
TD38A1-3K
TD38A1-6K
TD38B1-1.5K
TD38B1-3K
TD38B1-6K
Part NumberMinimum order quantityVolume DiscountDays to ShipAllowable Torque(1 use)
(N·m)
Braking Direction Trusco code
1 Piece(s) 18 Day(s) or more 0.15Clockwise116-5077
1 Piece(s) 15 Day(s) or more 0.29Clockwise116-5078
1 Piece(s) 18 Day(s) or more 0.59Clockwise116-5079
1 Piece(s) 18 Day(s) or more 0.15Counterclockwise116-5080
1 Piece(s) 18 Day(s) or more 0.29Counterclockwise116-5081
1 Piece(s) 18 Day(s) or more 0.59Counterclockwise116-5082

Loading...

  1. 1

Basic Information

Length L(mm) 32 Main Body Type Rotary shape Additional Function With Damper
Opening Angle θ(deg) 180 Outer Dimensions(mm) 22 Threaded Hole Number(mm) 2
Hole Diameter(mm) 4.2

Tech Support