(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hi-Cupla, Steel (Chrome Plating), SM Type

Part Number

Configured Part Number is shown.

Part Number
20SM
30SM
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Trusco code Weight
(g)
1 Piece(s) 1 Day(s) 1/4113-107997
1 Piece(s) 1 Day(s) 3/8113-1109104

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Steel Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1.5 Types of connection screw Rc Material Details Steel (chrome Plate)
Withstanding Pressure(MPa) 2

Tech Support